Product Information »
WEB Catalog
» Process Valves
» Coolant Valves
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
Coolant Valves
High Pressure Coolant Valve SGH
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-sgh.jpg)
-
・Max. operating pressure: 3 MPa, 7 MPa, 10 MPa [New], 14 MPa [New]
・Applicable to high-speed grinding and long drilling processes
・Coolant valve for high-pressure coolant liquid that is ideal for lubrication, dust blowing, and cooling
・Service life: 3 million cycles (Based on SMC's test conditions)
・Water hammer: Reduced by 20% (Compared to existing model, VNH series)
・Power consumption: 0.35 W (24 VDC, V116)
・The 3-port dual pressure type has been standardized.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD High Pressure Coolant Valve SGH
DoC
Series View search result SGH View search result
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
SGH | N.C./N.O. | 3/8 to 1 | 7.5 to 15.9 |
Features
Max. operating pressure: 3 MPa, 7 MPa, 10 MPa, 14 MPa
Applicable to high-speed grinding and long drilling processes
Coolant valve for high-pressure coolant liquid that is ideal for lubrication, dust blowing, and cooling
![](/assets/newproducts/en-jp/sgh/images/01.jpg)
Features
![](/assets/newproducts/en-jp/sgh/images/02.jpg)
Variations
![](/assets/newproducts/en-jp/sgh/images/03.jpg)
Electrical entry
![](/assets/newproducts/en-jp/sgh/images/04.jpg)
Application examples
![](/assets/newproducts/en-jp/sgh/images/05.jpg)
Application examples
![](/assets/newproducts/en-jp/sgh/images/06.jpg)