WEB Catalog

Product Information »  WEB Catalog  » Pressure Control Equipment  » Regulators

Regulators

Direct Operated Regulator for 6.0 MPa (Relieving Type) VCHR

    ・Service life: 10 million cycles
     Improved durability in high-pressure environments through the use of a polyurethane elastomer poppet
    ・Uses NSF-H1 approved grease on guide rings (Sliding parts)
    ・Improved durability through the use of a metal seal type relief valve
    ・Uses a special fluororesin seal for sliding parts
     Stable unattached response, Not easily affected by pressure
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelTypePort sizeSet pressure (MPa)
VCHRVCHR30/40Direct operated regulator
(Relieving type)
G3/4,1,1 1/20.5 to 5.0
(Max. operating pressure 6.0)