WEB Catalog

Product Information »  WEB Catalog  » Flow Control Equipment  » Tool Operation Type Speed Controllers

Tool Operation Type Speed Controllers

Tamper Proof Speed Controller AS

    ・Flow can be adjusted with a special tool.
    ・Prevents unnecessary manual operation
    ・Available with a restrictor (Made to order: -X214, -X21)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
With One-touch fittings
Elbow/Universal type
AS□□□1F-TM5 to 1/2φ3.2 to φ12φ1/8'' to φ1/2''
With One-touch fittings
In-line type
AS□□□1F-Tφ3.2 to φ12φ1/8'' to φ1/2''
With One-touch fittings
Dual speed controller
ASD□□□F-TM5 to 1/2φ3.2 to φ12φ1/8'' to φ1/2''
Metal bodyAS□2□0-TM5 to 1/2φ3.2 to φ12φ1/8'' to φ1/2''