WEB Catalog

Product Information »  WEB Catalog  » Fittings and Tubing  » Fittings for General Purposes

Fittings for General Purposes

Low Torque Rotary Joint MQR

    ・Metal seal type
    ・Supplies air to the rotary/pivot shafts of turntables and robot arms
    ・Low rotational torque: 0.003 to 0.50 N・m or less
    ・Operating temperature: −10 to 80℃
    ・Allowable rpm: 200 to 3000 min-1 (rpm)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
Series Number of circuitsPort sizeOperating pressure
MQR1,2,4,8,12,16M5×0.8-100 kPa to 1 MPa