WEB Catalog

Product Information »  WEB Catalog  » Fittings and Tubing  » Fittings for Special Environments(Clean/Fluoropolymer)

Fittings for Special Environments(Clean/Fluoropolymer)

Turn-lock Type All Resin Fitting KY

    ·Prevents leakage due to insufficient tube insertion
    · Ensure secure tube insertion
    · Visibility of tube grip status is possible.
    ·Grease-free
    ·Fluid: Air, Nitrogen, Water, Pure water, Some chemicals
    ·Operating temperature range: 0 to 80°C
    ·All resin, Non-metal (except rubber)
  • Turn-lock Type All Resin Fitting KY
    Manual
    Series Model Applicable tubing O.D. View search result
    KYH07-01Male connectorø1/4"View search result
SeriesModelApplicable tubing O.D.Port size
KYH07-01Male connectorø1/4"R1/8

Features

Ensure secure tube insertion

A mechanism that prevents the tube from being gripped unless it is inserted to the end

Visibility of tube grip status is possible.

Equipped with tube grip status indicator

Grease-free



Fluid: Air, Nitrogen, Water, Pure water, Some chemicals



Operating temperature range: 0 to 80°C



All resin (Non-Metal)

(except rubber)
No metal parts used. No metallic pollution
Made of PPS-GF30 with excellent chemical resistance

Reduced risk of leakage

Eliminates the risk of leakage caused by chuck biting along surface, as the tube is not damaged when inserted.

Product Map

Application Examples

N2 purge to silicon wafer, etc.

Go Top