WEB Catalog

Product Information »  WEB Catalog  » Clean Series/Low-Particle Generation  » Directional Control Valves

Directional Control Valves

5 Port Solenoid Valve 10-VQ

    Clean Series



    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesFlow rate characteristics
2/4→3/5 (A/B→R1/R2)
C [dm3/(s・bar)]
Flow rate characteristics
2/4→3/5 (A/B→R1/R2)
b
Flow rate characteristics
2/4→3/5 (A/B→R1/R2)
Cv
Cylinder sizePower consumption (W)
10-VQ10001.00.300.25φ400.4 (Basic)
10-VQ20003.20.300.80φ630.4 (Basic)