Air Preparation Filters
Main Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-AFF-M-D.jpg)
-
・Compressed air purity class: ISO 8573
・Increased air flow capacity due to lower pressure drop which contributes to energy saving
Flow capacity: 14.5 m3/min (ANR) (Increased by up to 20% compared with the existing model)
Pressure drop: 5 kPa or less
・Lightweight: Max. 52% lighter (10.5 kg → 5.0 kg)
Lighter body weight due to thinner stainless steel bowl
・Space-saving design, Reduced piping labor!
The AFF series main line filter removes both water droplets and solid particles.
A separate filter for removing water droplets (water separator, AMG series) is not necessary any more.
Space and piping work are reduced.
・Easier replacement of the element
The stopper function prevents the bowl from falling.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Main Line Filter AFF
Mist Separator AM
Micro Mist Separator AMDManual
Type Series View search result Main line filter AFF View search result Mist separator AM View search result Micro mist separator AMD View search result Main Line Filter AFF
Mist Separator AM
Micro Mist Separator AMDDoC
Type Series View search result Main line filter AFF View search result Mist separator AM Micro mist separator AMD
Type | Series | Filtration (μm) | Air flow(m3/min[ANR]) | Port size |
---|---|---|---|---|
Main line filter | AFF | 1.0 (Filtration efficiency: 99%) | 7 to 14.5 | 1,1 1/2, 2 |
Mist separator | AM | 0.1 (Filtration efficiency: 99%) | 7 to 14.5 | 1,1 1/2, 2 |
Micro mist separator | AMD | 0.01 (Filtration efficiency: 99.9%) | 7 to 14.5 | 1,1 1/2, 2 |
Features
Variations
A model with 11.0 m3/min flow capacity (Size 80D) has been newly added. Morechoices areavailable depending on the customer’s required flow rate.
![](/assets/newproducts/en-jp/aff/images/01.jpg)
Space-saving design and reduced piping labor
The AFF series main line filter removes both water droplets and solid particles. It eliminates* the need for a separate filter for removing water droplets (water separator, AMG series), thus greatly reducing the face-to-face dimension and also reducing the required installation space and piping work.
*When using within the product's specification range
![](/assets/newproducts/en-jp/aff/images/02.jpg)
Lightweight
Lighter body weight due to thinner stainless steel bowl Easier installation
![](/assets/newproducts/en-jp/aff/images/03.jpg)
Increased air flow capacity due to lower pressure drop which contributes to energy saving
Flow capacity: 14.5 m3/min (ANR)
Pressure drop: 5 kPa or less
20%UP
For AFF/AM/AMD90D
![](/assets/newproducts/en-jp/aff/images/04.jpg)
Easier replacement of the element
The stopper function prevents the bowl from falling.
The bowl will not fall even if the bolts are loosened. It is not necessary to hold the bowl when removing the bolts. Safe and secure mounting and removing of the bowl with both hands is possible. The lightweight stainless bowl with reduced thickness allows for easier element replacement.
![](/assets/newproducts/en-jp/aff/images/05.jpg)
It is possible to remove the bolts from the same direction (front).
![](/assets/newproducts/en-jp/aff/images/06.jpg)
An end cap with slits is used for the element.
This eliminates the accumulation of condensate. Even high velocity fluid is not spattered.
The result is a compact bowl design.
![](/assets/newproducts/en-jp/aff/images/07.jpg)