WEB Catalog

Product Information »  WEB Catalog  » Air Preparation Equipment  » Aftercoolers/Air Tanks

Aftercoolers/Air Tanks

Water Cooled Aftercooler HAW

    ・Can cool high-temperature compressed air from compressors down to
     40°C or less and efficiently remove moisture from the air
    ・Stable operation for this water-cooled type is possible even in an environment
     with a high temperature, high moisture, and heavy foreign particles.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Water Cooled Aftercooler HAW
    Manual
    Series View search result
    HAWView search result
SeriesApplicable compressor (kW)Air flow capacity L/min (ANR)
HAW2.2 to 110300 to 18000