WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Specialty Cylinders

Specialty Cylinders

3 Position Cylinder RZQ

    ・Equipped with an intermediate stop mechanism
    ・Two-stage strokes are possible with just a minute extension.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardRZQDouble acting, Single rod32,40,50,63