WEB Catalog

Product Information »  WEB Catalog  » Temperature Control Equipment  » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type

Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Thermo-chiller/Standard Type HRS

    ・With this chiller, cooling water can be obtained anywhere it is necessary because of easy installation and easy operation.
    ・For a wide range of applications, such as laser machine tools, analytical equipment,
     LCD manufacturing equipment, mold temperature control, etc.
    ・Compact: W 377 x H 615 x D 500 mm, 40 kg (HRS012/018/024)
    ・Timer function, Low liquid level protection, Power failure auto-restart,
     Anti-freezing function, etc.
    ・Self diagnosis function
    ・Ideal for overseas models (Single-phase 200 to 230 VAC, Single-phase 100, 115 VAC)
    ・Compliant with UL Standards, CE-marking
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Standard Type HRS
    Manual
    Series View search result
    HRS012 to 060View search result
  • Thermo-chiller/Standard Type HRS
    DoC
    Series View search result
    HRS012 to 060View search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRS012 to 0605 to 40℃1.3 kW
1.9 kW
2.4 kW
3.2 kW
4.2 kW
5.1 kW
5.9 kW
(60 Hz)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
Deionized water
Ethylene glycol aqueous solution (15%)

Thermo-chiller/Low-temperature Type HRS040-A-20-T1-X158/X164

    ・Supports low temperatures of as low as −10°C
    ・Compact: Equivalent in size to the HRS040
    ・Cooling capacity: 1 kW (At −10°C)
    ・Temperature stability: ±0.1°C
    ・Set temperature range: −10°C to 40°C
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature
range
Cooling capacityTemperature
stability
Cooling methodCirculating fluid
HRS040-A-20-T1-X158
HRS040-A-20-T1-X164
−10 to 401kW±0.1℃Air-cooled refrigerationEthylene glycol
aqueous solution (50%)

Thermo-chiller/Environmentally Resistant Type HRS-R

    ・Resistant to dust and water splashing
    ・Protection of the electrical unit: IP54
    ・Metal panel
     The entire exterior surface is metal.
     A stainless steel panel can be selected. (Option)
    ・A large capacity tank (12 L) is available. (Option)
    ・Ambient temperature: 5 to 45°C
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Environmentally Resistant Type HRS-R
    Manual
    Series View search result
    HRS-RView search result
  • Thermo-chiller/Environmentally Resistant Type HRS-R
    DoC
    Series View search result
    HRS-RView search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRS-R5 to 40℃1.9 kW
2.9 kW
5 kW
(60 Hz)
±0.1℃Air-cooled refrigerationTap water
Ethylene glycol aqueous solution (15%)

Thermo-chiller/Standard Type HRS090

    ・Lightweight and compact
    ・Cooling capacity: 9 kW
    ・Temperature stability: ±0.5°C
    ・Set temperature range: 5 to 35°C
    ・Max. ambient temperature: 45°C
    ・Power supply: 3-phase 200 to 230 VAC, 380 to 415 VAC, 460 to 480VAC
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Standard Type HRS090
    Manual
    Series View search result
    HRS090View search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRS0905 to 35℃9kW (60Hz)±0.5℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
Deionized water
Ethylene glycol aqueous solution (15%)

Thermo-chiller/Standard Type HRS100/150

    ・No heater is required, as the circulating fluid is heated using only the heat exhausted by the refrigerating circuit.
    ・Compatible with power supplies in Europe, Asia, Oceania, North, Central, and South America
    ・Low-noise design: 70 dB (A)
    ・Outdoor installation: IPX4
    ・Compact, Space saving
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRS100
HRS150
5 to 35℃9.5 kW
14.5 kW
(60 Hz)
±1.0℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
Deionized water
Ethylene glycol aqueous solution (15%)

Low GWP Refrigerant Chiller Thermo-chiller Standard Type HRSF150/200

    ・Low GWP Refrigerant Chiller
     GWP: 146 ∗ Regulation (EU) 2024/573, AIM Act 40 CFR
     Part 84
     EU refrigerant regulations: GWP150 or more
     US refrigerant regulations: GWP700 or more
     California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・No heater is required, as the circulating fluid is heated using only the heat
     exhausted by the refrigerating circuit.
    ・Compatible with power supplies in Europe, Asia, Oceania, and North,
     Central, and South America
    ・3-phase 400 VAC Low-noise design 70 dB(A)
    ・Outdoor installation IPX4
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature rangeCooling capacityTemperature
stability
Cooling methodCirculating fluid
HRSF150
HRSF200
5 to 35℃15.7kW
20.5kW (Air-cooled)
20.6kW (Water-cooled)
±1.0℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
15 to 40% Ethylene glycol aqueous solution
Deionized water

Thermo-chiller/Standard Type HRS200

    ・3-phase 380 to 415 VAC (50 Hz), 3-phase 460 to 480 VAC (60 Hz)
    ・No heater is required, as the circulating fluid is heated using only the heat exhausted by the refrigerating circuit.
    ・Outdoor installation: IPX4
    ・Compact, Space saving

  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRS2005 to 35℃20.5 kW±1.0℃Air-cooled refrigerationTap water
Deionized water
Ethylene glycol aqueous solution (15%)

Thermo-chiller/Standard Type HRS400

    ・Cooling capacity: 38 kW
    ・Power supply: 3-phase 380 to 415 VAC (50/60 Hz)
             3-phase 460 to 480 VAC (60 Hz)
    ・Set temperature range: 5 to 35°C
    ・Max. ambient temperature: 45°C
    ・Temperature stability: ±0.1°C
    ・With heating function
    ・Immersion pump (Mechanical sealless)
    ・Waterproof specification: IPX4
    ・Touch panel, Improved usability and visibility
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRS4005 to 35℃38kW±0.1℃Air-cooled refrigerationTap water
Deionized water
Ethylene glycol aqueous solution (15%)

Thermo-chiller/Basic Type HRSE

    ・Complete with energy-saving triple control!
     Reduces power consumption by 33%
    ・Compact and lightweight: 32 kg (100 VAC)
    ・Maintenance-free: Magnet pump
    ・Low-noise design: 55 dB (A)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Basic Type HRSE
    Manual
    Series View search result
    HRSEView search result
  • Thermo-chiller/Basic Type HRSE
    DoC
    Series View search result
    HRSEView search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRSE10 to 30℃1.2 kW
1.6 kW
2.2 kW
(60 Hz)
±2.0℃Air-cooled refrigerationTap water
Ethylene glycol aqueous solution (15%)

Go Top