WEB Catalog

Product Information »  WEB Catalog  » Rotary Actuators/Air Grippers  » Magnet Grippers

Magnet Grippers

Magnet Gripper MHM

    ・Attracts and holds heavy objects with a magnet
    ・Holding force: Max. 1000 N (ø50, Workpiece thickness 6 mm)
    ・Transfers steel plates without a vacuum
     Support workpieces with holes and uneven surfaces
    ・Holding force (Attraction force) can be adjusted.
    ・Drop prevention: Holds workpieces even when air is shut off
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesMax. holding force [N] (Workpiece thickness [mm])
MHM-1650(6)
MHM-25200(6)
MHM-32500(6)
MHM-501000(6)

Features

Attracts and holds heavy objects with a magnet

  • Transfers steel plates without a vacuum

    Support workpieces with holes and uneven surfaces

  • Drop prevention

    Holds workpieces even when air is shut off

Holding force can be adjusted by changing the distance between the magnet and workpiece.

Compact with high holding force

Mounting

  • Auto switches can be mounted on 2 surfaces.

  • Cushion pad

    Pads are replaceable.