WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Clamp Cylinders

Clamp Cylinders

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Rotary Clamp Cylinder MK

    ・The allowable moment of inertia is 3 times higher.
     (The same as the heavy-duty MK2 series)
    ・It is possible to mount small auto switches on 4 surfaces.
    ・Mounting dimensions are interchangeable with the MK series.
    ・Consolidated to the new MK series and renewed
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rotary Clamp Cylinder MK
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
TypeSeriesActionBore size (mm)
StandardMKDouble acting12,16,20,25,32,40,50,63

Rotary Clamp Cylinder MK2T

    ・The double guide type features improved non-rotating accuracy by using a guide roller in the rotating mechanism.
    ・Can be used as a spatter resistant cylinder for arc welding (-XC89/-XC91)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rotary Clamp Cylinder MK2T
    Symbol Specifications Download
    -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
    -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
TypeSeriesActionBore size (mm)
Double guide typeMK2TDouble acting20,25,32,40,50,63

Clamp Cylinder CK□1

    ・Weight: 7% reduction (1.96 kg → 1.82 kg)
    ・3 types of clevis widths: 12.5 mm, 16.5 mm, 19.5 mm
     Possible to select depending on the application
    ・Mounting dimensions are interchangeable with the existing CK1 series model.
    ・Switch mounting rod and piping port are mountable in three orientations.
    ・Various types of auto switches can be mounted.
     Magnetic field resistant auto switches, Standard auto switches
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Clamp Cylinder CK□1
    Manual
    Type Series Action Bore size (mm) View search result
    Standard magnet typeCKG1□-Z1Double acting40,50,63View search result
    Without magnetCK1□-Z1Double acting40,50,63View search result
    Strong magnet typeCKP1□-Z1Double acting40,50,63View search result
TypeSeriesActionClevis width (mm)Bore size (mm)
Standard magnet typeCKG1□-Z1Double acting12.5,16.5,19.540,50,63
Without magnetCK1□-Z1Double acting12.5,16.5,19.540,50,63
Strong magnet typeCKP1□-Z1Double acting12.5,16.5,19.540,50,63

Clamp Cylinder CK□1

    ・Total tube length reduced by 7 mm (for CKP1□40)
    ・Easy fine speed adjustment with screw adjustment construction
    ・Speed controller valve has no projection from the tube’s external surface
    ・It is possible to mount magnetic field resistant auto switches from 3 directions.
     D-P3DW type, D-P4DW type (CKG1), D-P79WSE type, D-P74L/Z type
    ・Can be used as a spatter resistant cylinder for arc welding (-XC88/-XC89/-XC91) (CKG1 only)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Clamp Cylinder CK□1
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCK1Double acting, Single rod40,50,63View search result
    Built-in standard
    magnet type
    (With magnetic field
    resistant auto switch)
    CKG1Double acting, Single rod40,50,63View search result
    Built-in strong
    magnet type
    (With magnetic field
    resistant auto switch)
    CKP1Double acting, Single rod40,50,63View search result
  • Clamp Cylinder CK□1
    Symbol Specifications Download
    -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF
    -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
    -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
TypeSeriesActionClevis width (mm)Bore size (mm)
StandardCK1Double acting, Single rod16.5,19.540,50,63
Built-in standard
magnet type
(With magnetic field
resistant auto switch)
CKG1Double acting, Single rod16.5,19.540,50,63
Built-in strong
magnet type
(With magnetic field
resistant auto switch)
CKP1Double acting, Single rod16.5,19.540,50,63

Clamp Cylinder with Lock CLK2

    ・The clamp cylinder makes it possible to maintain a clamped or unclamped state even when the air supply pressure drops or residual pressure is released. (Single-directional lock)
    ・Increases operation efficiency by eliminating the overhang from the tube cover with built-in cushion valve and plug
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Clamp Cylinder with Lock CLK2
    Symbol Specifications Download
    -XC87 Made to Order Common Specifications Cylinder with one-way lock/heavy duty specifications PDF
TypeSeriesActionClevis width (mm)Bore size (mm)
Built-in standard magnetCLK2GDouble acting, Single rod12,16.5,19.532,40,50,63
Built-in strong magnetCLK2PDouble acting, Single rod16.5,19.540,50,63

Clamp Cylinder/Slim Type C(L)KG/C(L)KP-X2095

    ・ø25 is available.
     Weight: 380 g, Length: 186.7 mm
     (ø25-50 stroke without speed controller or auto switch)
    ・Weight reduced by up to 48%, total length reduced by 18%
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionClevis width (mm)Bore size (mm)
Standard
(Built-in standard magnet)
CKG-X2095Double acting, Single rod9, 1225, 32, 40
Standard
(Built-in strong magnet)
CKP-X2095Double acting, Single rod9, 1225, 32, 40
With lock
(Built-in standard magnet)
CLKG-X2095Double acting, Single rod9, 1225, 32, 40
With lock
(Built-in strong magnet)
CLKP-X2095Double acting, Single rod9, 1225, 32, 40

Pin Clamp Cylinder C(L)KQG/C(L)KQP

    ・Simultaneous positioning and clamping
    ・Compatible with a broad range of workpiece configurations (55 types of guide pins)
    ・4 body types for a broad range of installation conditions
    ・The height of the clamping position can be selected according to the workpiece.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size(mm)
Standard
(Built-in standard magnet)
CKQGRound
Diamond
50
Standard
(Built-in strong magnet)
CKQPRound
Diamond
50
With lock
(Built-in standard magnet)
CLKQGRound
Diamond
50
With lock
(Built-in strong magnet)
CLKQPRound
Diamond
50

Pin Clamp Cylinder/High-Hardness Type Guide Pin C(L)KQ□D-X3256

    ・30% increase in guide pin material hardness
    ・A high-hardness guide pin ideal for dealing with high-strength material workpieces
    ・The specifications, mounting, and external dimensions are interchangeable with the existing model (C(L)KQ□50).
    ・Interchangeable with guide pins of the existing model
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size(mm)
Standard
(Built-in standard magnet)
CKQGD□50□-X3256Round50
Standard
(Built-in strong magnet)
CKQPD□50□-X3256Round50
With lock
(Built-in standard magnet)
CLKQGD□50□-X3256Round50
With lock
(Built-in strong magnet)
CLKQPD□50□-X3256Round50

Pin Clamp Cylinder/Compact Type C(L)KQG32-X3036

    ・Lightweight: Weight: 41% reduction(900 g→530 g)
    ・Compact
     Overall length: 41.5 mm shorter(183 mm→141.5 mm)
     Body width: 4 mm shorter(50 mm→46 mm)
    ・Lock mechanism to prevent the dropping of workpieces during emergency stops
    ・Guide pin shapes for workpieces with ø8 to ø20 hole diameters
    ・Easy arm replacement
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size (mm)
Compact type
Without lock
CKQG32-X3036Round type
Diamond type
32
Compact type
With lock
CLKQG32-X3036Round type
Diamond type
32

Pin Clamp Cylinder C(L)KQG32/C(L)KU32

    ・2 types of clamping heights can be selected: 30 mm, 100 mm
    ・Plate cylinder type: Width 29 mm
    ・All types come equipped with a lock.
    ・Plate cylinder type with small auto switch
    ・Newly added guide pins and a diamond shape option (Available for ø10 or more) for workpieces with ø9, ø11, and ø13 hole diameters

    ∗ The C(L)KU32-X2091/X2092 series has been discontinued in June 2017.
     Please select the C(L)KU32-X2321/X2322 series.


  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size (mm)
Compact cylinder
Magnetic field resistant
auto switch mounting type
CKQG32-X2081/X2082Round
Diamond
32
Compact cylinder with lock
Magnetic field resistant
auto switch mounting type
CLKQG32-X2081/X2082Round
Diamond
32
Plate cylinder
Magnetic field resistant
auto switch mounting type
CKU32-X2091/X2092Round
Diamond
32
Plate cylinder with lock
Magnetic field resistant
auto switch mounting type
CLKU32-X2091/X2092Round
Diamond
32
Plate cylinder
Magnetic field resistant auto switch
Small auto switch mounting type
CKU32-X2321/X2322Round
Diamond
32
Plate cylinder with lock
Magnetic field resistant auto switch
Small auto switch mounting type
CLKU32-X2321/X2322Round
Diamond
32

Pin Plate Cylinder C(L)KU32-X2359A

    ・Reduction of spare parts, short lead times, and a drastic reduction of the need for special orders
    ・Guide pin is separated from the reference support block.
    ・The reference support block can be machined by the customer.
     (The block can be changed to any desired shape.)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size(mm)
Pin plate cylinder
Magnetic field resistant
auto switch mounting type
CKU32-X2359ARound
Diamond
32
Pin plate cylinder with lock
Magnetic field resistant
auto switch mounting type
CLKU32-X2359ARound
Diamond
32

Micro Clamp Cylinder CKZM16-X2800/X2900

    ・Compact: Width 20 mm, Lightweight: 250 g
    ・Maximum clamping force: 200 N, Maximum holding force: 300 N
    ・Flat clamping characteristics
     Outputs constant clamping force for workpiece thicknesses up to 3.5 mm
    ・Reduction of design/assembly labor by unitization
     Arm assembly and mounting assembly have been added to the clamp cylinder.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionArm opening angleBore size (mm)
Base typeCKZM16-X2800Double acting68º16
Tandem typeCKZM16-X2900Double acting68º16

Power Clamp Cylinder/Compact Type 
CKZT-X2797, X3064/X2798□, X3174□/-X3232□, -X3229□

    ・Lightweight Weight : 580 g (ø25, Rubber cover)
    ・Compact Width : 34 mm, Height : 192.4 mm (ø25, Arm opening angle: 90°, Rubber cover)
    ・Clamping force : 1100 N (ø32, Arm length : 50 mm, 0.5 MPa pressure)
    ・Force amplification with a toggle mechanism and lock function
    ・Spatter-proof construction
    ・Equipped with a proximity switch that can be used in welding magnetic fields
    ・A model with a manually operated handle (lock specification) is available.
    ・Selectable rubber or metal cover
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZT-X2797 (Rubber cover)
CKZT-X3064 (Metal cover)
Base type
90º,105ºSENSTRONIC25, 32
CKZT-X2798□ (Rubber cover)
CKZT-X3174 (Metal cover)
With manually operated handle
90º,105ºSENSTRONIC25, 32

Power Clamp Cylinder CKZT40

    ・Lightweight, Compact
     Weight: 1.6 kg
     Width: 54 mm, Height: 265.9 mm
    ・High clamping force
     Clamping force: 1200 N (Arm length: 100 mm, 0.5 MPa pressure)
    ・Force amplification with a toggle mechanism and lock function
    ・Spatter-proof construction
    ・Equipped with a proximity switch that can be used in welding magnetic fields
    ・A model with a manually operated handle (lock specification) is available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZT30º, 45º, 60º, 75º, 90º
105º, 120º, 135º
TURCK/P&F40

Power Clamp Cylinder CKZ5T

    ・A new structure has achieved downsizing.
     Overall length reduced by 49 mm max.
     Depth reduced by 17.3 mm max. (Interchangeable with existing product
    CKZ3T in terms of installation)
    ・Weight reduced by up to 23%
     Aluminum body with greatly reduced weight
    ・High clamping force 4000 N (ø63, Arm length: 100 mm, 0.5 MPa)
    ・Manual lock release operability has been improved.
    ・Spatter-proof construction
     Fully enclosed structure by means of an aluminum body
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Power Clamp Cylinder CKZ5T
    Manual
    Series Bore size (mm) View search result
    CKZ5T50,63View search result
SeriesArm opening angleSwitchBore size (mm)
CKZ5T15º,30º,45º,60º,75º,90º,105º,120º,135º TURCK/P&F50,63

Power Clamp Cylinder CKZ3T-X2734/CKZ3T-X2568□

    ・Simple switch adjustment greatly reduces work-hours
     Switch can be adjusted easily when changing the arm opening angle.
    ・With metal switch cassette cover
    ・Weight reduced by up to 39%
    ・High clamping force: 4000 N
    ・Spatter proof construction
    ・Select from 2 types of top cover
    ・A model with a manually operated handle (lock specification) is available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZ3T-X273415º, 30º, 45º, 60º, 75º, 90º, 105º, 120º, 135ºTURCK/P&F50,63
CKZ3T-X25688m
(With manually operated handle)
15º,30º,45º, 60º,75º,90º,105º,120ºTURCK/P&F50,63

Power Clamp Cylinder CKZT80

    ・High clamping force: 8800 N (Arm length: 100 mm, 0.5 MPa pressure)
    ・Force amplification with a toggle mechanism and lock function
    ・Spatter-proof construction
    ・Equipped with a proximity switch that can be used in welding magnetic fields
    ・A model with a manually operated handle (lock specification) is available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZT30º, 45º, 60º, 75º, 90º
105º, 120º, 135º
TURCK/P&F80

NAAMS Standards Compliant Power Clamp Cylinder CKZ5N

    ・A new structure has achieved downsizing.
     Overall length reduced by 49 mm max.
     Depth reduced by 17.3 mm max. (Interchangeable with existing product
     CKZ3N in terms of installation)
    ・Weight reduced by up to 27%
     Aluminum body with greatly reduced weight
    ・High clamping force 4000 N (ø63, Arm length: 100 mm, 0.5 MPa)
    ・Manual lock release operability has been improved.
    ・Spatter-proof construction
     Fully enclosed structure by means of an aluminum body
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • NAAMS Standards Compliant Power Clamp Cylinder CKZ5N
    Manual
    Series Bore size (mm) View search result
    CKZ5N50,63View search result
SeriesArm opening angleSwitchBore size (mm)
CKZ5N15º,30º,45º,60º,75º,90º,105º,120º,135ºTURCK/P&F50,63

NAAMS Standards Compliant Power Clamp Cylinder 
CKZ3N-X2742A/X2568□

    ・Weight reduced by up to 38%
     Aluminum body with greatly reduced weight
     Suitable for robot material handling
    ・Simple switch adjustment greatly reduces work hours
     Switch can be adjusted easily when changing the arm opening angle.
    ・High clamping force: 4000 N
    ・Metal switch cassette cover (Option)
     Protects switch cassette from unexpected impact
    ・A model with a manually operated handle (lock specification) is available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZ3N-X2742A
(Base type)
15º,30º,45º, 60º,75º,90º,105º,120º,135ºTURCK/P&F50,63
CKZ3N-X2568□
(With manually operated handle)
15º,30º,45º, 60º,75º,90º,105º,120ºTURCK/P&F50,63

Power Clamp Cylinder CKZT

    ・3 types of arm variations for each size
    ・Spatter resistant and water resistant structure

    * Power clamp cylinders (ø40, ø80) are now available with a manual handle lock.
     For details, refer to the “CKZT40” and “CKZT80” series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZT30º, 45º, 60º, 75º, 90º
105º, 120º, 135º
TURCK/P&F40, 50, 63, 80

Power Clamp Cylinder CKZ2N

    ・Complies with the new NAAMS Standards
     (North America Automotive Metric Standard)
    ・138 types of arm variations
    ・Spatter resistant and water resistant structure
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZ2N30º, 45º, 60º, 75º, 90º
105º, 120º, 135º
TURCK/P&F50, 63, 80

Slim-line Power Clamp Cylinder CKZ2N-X2346

    ・The distance accuracy from the reference hole to the lower surface of the clamp arm is ±0.1 mm.
    ・Easy setup with a scale
     The guide of the appropriate position can be checked visually when adjusting the shim.
    ・Reduced width
     Easy torch entry for spot welding, arc welding, etc.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleBore size (mm)
CKZ2N-X234630º, 45º, 60º, 75º, 90º
105º, 120º, 135º
50, 63, 80

Frame Clamp Cylinder WRF100

  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesBore size (mm)Stroke (mm)
WRF10010048

Frame Clamp Cylinder/Stable Clamp Force Type WRF100-X2814, -X2808

    ・Allows for even and stable clamping
     Max. clamping force: 18,000 N or more (Operating pressure: At 0.5 MPa)
     Stable clamping output
    ・Select from 2 clamping positions.
     Centering WRF100-X2814
     Side positioning WRF100-X2808
SeriesBore size (mm)Stroke (mm)
WRF100-X2814 (Centering)
WRF100-X2808 (Side positioning)
10082.5

Pallet Lock Cylinder W-R1/W-R3

    ・Centering applied to correct positional deviation of up to ±50 mm
    ・Through the toggle mechanism, max. clamping force of 4430 N
    ・Arm opening angle: Approx. 70°
    ・The integration of the clamping unit and cylinder unit reduces design and assembly labor.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesMass of transferred objectClamping force [N]Bore size (mm)
W-R11000 kg or less4430100
W-R33000 kg or less4070100

Other Clamp Cylinders 

    ∗ The CKGV series will be discontinued in January 2021.
     Please select the CKZT series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
DescriptionSeries
Plate Clamp CylinderM(D)UKA
Clamp CylinderCKGV
Pin Clamp Cylinder
(Compact body type)
CKU

Go Top