WEB Catalog

Product Information »  WEB Catalog  » Flow Control Equipment  » Speed Controllers for Low Speed Control

Speed Controllers for Low Speed Control

Speed Controller with Compact Indicator AS-FSMA/FSCA

    ・Improvement of resolution has made it possible to make fine
     adjustment.
     1 to 50 mm/s: AS-FSMA series
     50 to 150 mm/s: AS-FSCA series
    ・Flow rate can be controlled numerically with the indicator window.
     Due to the vernier indication, it is possible to configure fine settings in 1/4
     increments.
     Reduces work-hours and setting mistakes
    ・Better visibility
     Check from 360° directions is possible.
     Inspection and maintenance works are facilitated.
 *Panel mount adapters are only compatible with in-line type
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Speed controller with indicator
Elbow type, Universal type
AS-FSMA
AS-FSCA
M5×0.8
10-32UNF
R,NPT,G
1/8,1/4
φ2 to φ10φ1/8'' to φ3/8''
Speed controller with indicator
In-line type
AS□2-FSMA
AS□2-FSCA
-φ3.2 to φ8φ1/8'' to φ5/16''

Features

Improvement of resolution has made it possible to make fine adjustment.

Flow rate can be controlled numerically with the indicator window.

Series Variations

Go Top