Product Information »
WEB Catalog
» Fittings and Tubing
» Tubing(Fluoropolymer/Clean)
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
- Equipment for the Food Manufacturing Industry
Tubing(Fluoropolymer/Clean)
Moisture Control Tube IDK

-
・Prevents condensation in piping for small cylinders/air grippers
・Diffuses water vapor in the piping to the outside
・All you have to do is install the moisture control tube.
Additional power supplies and works are not necessary.
Moisture Control Tube IDK
Manual
Series View search result IDK02
Linear shapeView search result IDK04
Linear shapeView search result IDK06
Linear shapeView search result IDK04-100-C1
Coil shape
Series | O.D./I.D. (mm) | Effective length (mm) | Applicable fittings |
---|---|---|---|
IDK02 Linear shape | 2/1.2 | 100 200 | KQ2 |
IDK04 Linear shape | 4/2.5 | 100 200 | KQ2 |
IDK06 Linear shape | 6/4 | 100 200 | KQ2 |
IDK04-100-C1 Coil shape | 4/2.5 | 100 | KQ2 |