Product Information »
WEB Catalog
» Switches/Sensors/Controller
» Electronic Temperature & Humidity Switches
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
- Equipment for the Food Manufacturing Industry
Electronic Temperature & Humidity Switches
3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) PSH

-
・A relative humidity under pressure (inside piping) display function has
been added. New
・A condensation checker can prevent such problems!
Allows for the visualization of humidity inside piping
Detects abnormalities prior to condensation generation
・Can be easily connected to any pipe you want to monitor
Compact size allows for easy installation
・Visualization of relative humidity
Real-time monitoring
・Remote/Condition monitoring
Remote confirmation via switch output preventing condensation
problems!
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD 3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) PSH
Manual
Series View search result PSH View search result 3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) PSH
DoC
Series View search result PSH View search result
Safety Instructions Pressure Switches/Flow Switches/Precautions Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information Green Procurement (RoHS) Proposal for Condensation Checker Installation
Series | Set temperature range | Set relative humidity range | Display accuracy |
---|---|---|---|
PSH | -5 to 55°C | 0 to 100% R.H. (No condensation) | Temperature: ±3°C ±1 digit Humidity: ±5% R.H. ±1 digit |
Features
Features

Condensation problem inside piping

Water resistant!
Measurement with stable accuracy is possible even inside humid piping!

Application Example

Set value (threshold value) setting

Example of membrane air dryer high humidity status confirmation

Simple 3-Step Setting

Relative humidity under pressure display function

Visualization of set items/status (sub-display)

Level bar display

Analog free span

2-color display type

Relative humidity ←→ Temperature (Switchable)

NPN/PNP switching function