WEB Catalog

Product Information »  WEB Catalog  » Flow Control Equipment  » Air Saving Speed Controllers Air Saving Valves

Air Saving Speed Controllers Air Saving Valves

Air Saving Valve ASR/ASQ

    ・40% reduction in air consumption
    ・Cuts air consumption by operating the return stroke at a reduced pressure
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort sizeApplicable tubing O.D.
Pressure valveASR1/4 to 1/2φ6 to φ12
Flow valveASQ1/4 to 1/2φ6 to φ12