WEB Catalog

Product Information »  WEB Catalog  » Temperature Control Equipment  » Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers

Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers

Thermo-chiller Compact Dual/Basic Type for Lasers HRLE

    ・The temperatures of 2 fluid channel systems can be controlled individually by 1 chiller.
    ・Space saving, Reduced wiring
     Footprint reduced by 21%
     One power supply system for 2 channels
    ・Energy saving
     Power consumption reduced by 17%
SeriesSet temperature
range
Cooling capacity
(CH1, 2 total)
Temperature
stability
Cooling methodCirculating fluid
HRLE050-ACH1:15 to 25℃
CH2:CH1
temperature
+ 0 to 15℃
4.8kW/5.8k
(50Hz/60Hz)
CH1:±0.1
CH2:±0.5
Air-cooled
refrigeration
Tap water,
Deionized (pure) water
HRLE050-WCH1:15 to 25℃
CH2:CH1
temperature
+ 0 to 15℃
4.8kW/5.8k
(50Hz/60Hz)
CH1:±0.1
CH2:±0.5
Water-cooled
refrigeration
Tap water,
Deionized (pure) water
HRLE090-ACH1:15 to 25℃
CH2:CH1
temperature
+ 0 to 15℃
8.0 kW/9.5 kW
(50 Hz/60 Hz)
CH1: ±0.1
CH2: ±0.5
Air-cooled
refrigeration
Tap water,
Deionized (pure) water
HRLE090-WCH1: 9 kw,19 kW, 26 kW
CH2: 1.0 kW
(Max. 1.5 kW)
9.5 kW/11.0 kW
(50 Hz/60 Hz)
CH1: ±0.1
CH2: ±0.5
Water-cooled
refrigeration
Tap water,
Deionized (pure) water

Features

With functions narrowed down, 2 independent temperature control systems have been achieved with only a single compressor, a single pump, and a single tank.

Space saving: Footprint reduced by 21%

Energy saving Power consumption reduced by 17%

Space saving

The temperatures of 2 fluid channel systems can be controlled individually. Compact

Reduced wiring/labor

One power supply system for temperature control of 2 channels, Less work-hour for wiring

Energy saving

Variations

One compressor controls 2 channels.

Temperature stability: ±0.1°C (CH1) When a load is stable

By controlling the inverter fan and electronic expansion valve simultaneously, it maintains the good temperature stability when the heat load fluctuates.

  • Electric conductivity control set

    (With DI filter + Solenoid valve kit for control)

  • Particle filter set

  • Simple operation

  • Easy to check the circulating fluid level

Protection of the electrical unit: IPX4

Circulating fluid can be heated without a heater.

Globally compatible power supplies (Europe, Asia, Oceania, Central and South America)

  • Shaped for easy supply of circulating fluid

  • Easy cleaning of the tank

Toolless inspection and cleaning of air-cooled condenser

∗ For air-cooled refrigeration

  • Power supply (24 VDC) available

  • With unfixed caster

Increased cooling capacity function (Option) ∗ HRLE090 only

The inverter for compressor increases the cooling capacity of the 50 Hz area to that of the 60 Hz area.

Convenient functions

Self-diagnosis function and check display

Communication functions

Serial communication (RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard.
This allows for communication with the customer equipment and system construction, depending on the application.
A 24 VDC output can be also provided and is available for use with flow switches (SMC’s PF3W, etc.).

Global Supply Network