Product Information »
WEB Catalog
» Modular F.R.L. Units
» Lubricators
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
- Equipment for the Food Manufacturing Industry
Lubricators
Lubricator AL-A

-
・Better visibility & increased safety
The bowl is covered with a transparent bowl guard.
・Semi-standard specifications: 1000 cm3 tank (AL30 to AL60)
∗ The AL-A series will be discontinued in March 2025.
Please select the AL-D series.▶Click here for details.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Lubricator AL-A
Manual
Series View search result AL10 to 60-A View search result
Series | Port size | Bowl capacity (cm3) |
---|---|---|
AL10 to 60-A | M5,1/8,1/4,3/8,1/2,3/4,1 | 7 to 135 |
Features
Modular Type F.R.L. Unit Series AC

Transparent bowl guard
Better environmental resistance: Transparent bowl guard can protect the inner bowl!

Better visibility: 360°
Use of transparent bowl guard makes it possible to check the condensate inside the filter case and the remaining oil amount in the lubricator from the entire periphery.

Light weight: Max. 90 g reduction
* Except AW

Pressure drop: Max. 50% improvement
* Regulator/AR, Filter Regulator/AW

New Spacer