Product Information »
WEB Catalog
» IO-Link Compatible Products
» Vacuum Unit/Vacuum Manifold
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
Vacuum Unit/Vacuum Manifold
Compact Vacuum Unit ZQ□A

-
・Vacuum pressure switch with energy saving function
Air consumption: 90% reduction (Based on SMC’s measurement
conditions)
Power consumption: 60% reduction [1 W (Existing model) → 0.4 W]
Vacuum release pressure: From 0 MPa [From 0.3 MPa (Existing model) →
From 0 MPa]
Copy function: Reduced setting labor, Minimized risk of setting mistakes
・Compatible with ejector systems and vacuum pump systems
・IO-Link compatible
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compact Vacuum Unit ZQ□A
Manual
Ejector series Nozzle diameter
(mm)View search result ZQ05 0.5 View search result ZQ07 0.7 View search result ZQ10 1.0 View search result
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Ejector series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) | Vacuum pump system series |
---|---|---|---|---|---|
ZQ05 | 0.5 | 5 | 15 | 2 to 13 | ZQ000□ |
ZQ07 | 0.7 | 10 | 25 | 2 to 20 | ZQ000□ |
ZQ10 | 1.0 | 22 | 47 | 2 to 32 | ZQ000□ |