Product Information »
WEB Catalog
» IO-Link Compatible Products
» Position Sensor
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
Position Sensor
Compact Position Sensor D-MPG

-
・Detects the stroke position of compact actuators such as air grippers
・Repeatability: 0.1 mm
・Compact sensor head and separate teach unit
・Same shape as the D-M9□ solid state auto switch
・Analog output
・Switch output
・IO-Link compatible
▶IO-Link Devices
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Compact Position Sensor D-MPG
Manual
Series View search result D-MPG View search result
Series | Measurement range | Resolution | Repeatability |
---|---|---|---|
D-MPG | 25 mm ±1 | 0.01 mm | 0.1 mm |
Features
Detects the stroke position of compact actuators such as air grippers

Lineup

Can be mounted horizontally or vertically
Can be mounted from either direction on the cylinder auto switch mounting groove

Analog output function

Operation display

Lead wire connection

4 switch modes can be selected for the switch output.

Application example
Alignment and selection of randomly arranged parts
For identification of workpieces with different dimensions

IO-Link compatible