Table Cylinders
Air Slide Table MXQ□

-
・Height: 10% reduction (27 mm: Existing model 30 mm)
・Product weight: 22% reduction (298 g: Existing model 380 g)
・Allowable kinetic energy: 64% improvement (0.09 J: Existing model 0.055 J)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Air Slide Table MXQ□
Manual
Type Series Action Bore size (mm) View search result Double ported type MXQ□A Double acting 6,8,12,16,20,25 View search result Low thrust with
high rigidity typeMXQ□B Double acting 6,8,12,16,20 View search result Single side ported type MXQ□C Double acting 8,12 View search result Height interchangeable type MXQ Double acting 6,8,12,16,20,25 View search result
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Double ported type | MXQ□A | Double acting | 6,8,12,16,20,25 |
Low thrust with high rigidity type | MXQ□B | Double acting | 6,8,12,16,20 |
Single side ported type | MXQ□C | Double acting | 8,12 |
Height interchangeable type | MXQ | Double acting | 6,8,12,16,20,25 |
Features
Reduced in height: 10% reduction (27 mm reduction, Current model: 30 mm)
Product weight: 22% reduction (298 g, Current model: 380 g)
Allowable kinetic energy: 64% improvement (0.09 J, Current model: 0.055 J)
∗ Comparison between the double-ported type and the current MXQ12-30 (without adjuster)

Select the best actuator with guide according to the application.


Table configuration for better function and easier maintenance

The mounting dimensions are equivalent to the current MXQ series.

Various adjusters (Option)

Compact auto switch is now available.
・Reed auto switch: D-A9□, D-A9□V
・Solid state auto switch: D-M9□(A), D-M9□W

Made to order options have been added. New
・Dual stroke specification
・Side adjuster specification
・Combined use of shock absorber + metal stopper, etc.