Product Information »
WEB Catalog
» Air Cylinders
» Table Cylinders
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
Table Cylinders
Air Slide Table MXJ

-
・The integrated front mounting part and table results in a highly accurate and rigid top and front mounting surface.
・Traveling parallelism: 0.005 mm
・Height: 10 mm/Width: 20 mm/Length: 43 mm (MXJ4)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXJ | Double acting | 4,6,8 |