Product Information »
WEB Catalog
» Air Cylinders
» Lock Cylinders/Cylinder with An End Lock
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
Lock Cylinders/Cylinder with An End Lock
Compact Cylinder with Lock CLQ/CDLQ

-
・Locking cylinder ideal for drop prevention when the air supply is shut off (Single-directional lock)
・With auto switch (CDLQ series: CDLQ)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compact Cylinder with Lock CLQ/CDLQ
Symbol Specifications Download -XA1・2・6・7・11・17・18 Simple Specials CQS/CQS-XB24/CQ2/CQ2-XB24/RQ/CLQ(φ12 to φ25):Change of rod end shape PDF -XA1 to XA23/-XA26 to XA30 Simple Specials CQ2/CQ2-XB24/RQ/CLQ(φ32 to φ100)/CQ2 Large bore size(φ125 to φ200):Change of rod end shape PDF Compact Cylinder with Lock CLQ/CDLQ
Symbol Specifications Download -XC35 Made to Order Common Specifications With coil scraper PDF -XC87 Made to Order Common Specifications Cylinder with one-way lock/heavy duty specifications PDF
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | CLQ | Double acting, Single rod | 20,25,32,40 50,63,80,100 | Spring lock |