Product Information »
WEB Catalog
» Air Cylinders
» Guide Cylinders
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
Guide Cylinders
Non-rotating Double Power Cylinder/Double Power Cylinder MGZ/MGZR

-
・Doubles the output in the extending direction with its unique structure
A built-in non-rotating mechanism using slide keys allows for loads to be mounted directly.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MGZ | Double acting, Single rod | 20,25,32,40,50,63,80 |
With end lock | MGZ | Double acting, Single rod | 40,50,63 |
Without non-rotating mechanism | MGZR | Double acting, Single rod | 20,25,32,40,50,63,80 |