Product Information »
WEB Catalog
» Air Cylinders
» Guide Cylinders
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
Guide Cylinders
Miniature Guide Rod Cylinder MGJ

-
・Overall length: 23 + Stroke mm/Width: 29 mm/
Height: 14.5 mm (MGJ6)
・2 auto switches can be mounted even for 5 strokes.
・Integral wiring/piping to one direction
・Non-rotating accuracy: ±0.1°
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Miniature Guide Rod Cylinder MGJ
Manual
Type Series Action Bore size (mm) View search result Standard MGJ Double acting 6,10 View search result
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MGJ | Double acting | 6,10 |