Product Information »
WEB Catalog
» Air Cylinders
» Floating Joints/Rod End
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
Floating Joints/Rod End
Floating Joint J

-
・The floating joint can absorb any off-centering or loss of parallel accuracy of the double acting cylinder, making centering unnecessary.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Floating Joint J
Manual
Type Series View search result Lightweight and compact type JT View search result Light weight type for light load JC View search result Standard JA,JAF,JAL View search result Standard JA-X530,JAF-X530,
JAL-X530Heavy load JAH,JAHF,JAHL For compact cylinders JB View search result Stainless steel type JS View search result
Type | Series | Applicable cylinder bore size (mm) |
---|---|---|
Lightweight and compact type | JT | 20,25,32,40 |
Light weight type for light load | JC | 20,25,32,40,50,63 |
Standard | JA,JAF,JAL | 6,10,15,20,25,30,40,50,63,80,100,125,140,160 |
Standard | JA-X530,JAF-X530, JAL-X530 | 180,200 |
Heavy load | JAH,JAHF,JAHL | 40,50,63,80,100 |
For compact cylinders | JB | 12,16,20,25,32,40,50,63,80,100,125,140,160 |
Stainless steel type | JS | 10,15,16,20,25,32,40,50,63 |
Features

Compact: Reduced by 19 mm

Weight: Max.56% lighter (50g → 22g)

More compact and light-weight combination are available by using the JT series with a JCM series cylinder.

Screw size is the same as the screw size for standard JA series.
With dustproof cover

Light weight With the aluminum case
Weight 30% reduction
*Compared to the existing model JA40

Product suitable for air cylinders
・Light weight mitigates lateral loads to air cylinders.
・Maximum tensile force equivalent to 1 MPa
Floating joint compensates for any misalignment between the work piece and the air cylinder.
Rotating angle : ±5°

Series Variations
Allowable eccentricity : ±0.5 to 1 mm