Product Information »
WEB Catalog
» Air Cylinders
» Compact Air Cylinders
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
Compact Air Cylinders
Compact Cylinder / High Power Type CQE

-
・Theoretical output: Max. 1.5 times
・This is done even with the same external dimensions of the CQ2 series.
・The theoretical output of the next larger bore sized cylinder is made
possible with the polygonal piston shape.
・Contributes to a lower pressure air line, Supply pressure decreased by
0.17 MPa
The same theoretical output is available even when the supply pressure
to the cylinder is decreased.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Compact Cylinder / High Power Type CQE
Manual
Type Series Action View search result High power type CQE Double acting, Single rod View search result
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size [mm] |
---|---|---|---|
High power type | CQE | Double acting, Single rod | 20,25,32,40 |
Features
Theoretical output: 1.5 times

Contributes to a lower pressure air line
Supply pressure decreaed by 0.17 MPa

Low pressure possible

Compact auto switch is mountable.

Thanks to the polygonal piston, the piston rod is not rotated during normal operation.

Less time spent replacing seals No special tools required