Product Information »
WEB Catalog
» Air Cylinders
» Clamp Cylinders
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
Clamp Cylinders
Frame Clamp Cylinder WRF100

-
・High output: 20,000 N (at 0.5 MPa)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Actuators/Precautions Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Bore size (mm) | Stroke (mm) |
---|---|---|
WRF100 | 100 | 48 |
Features
■High output 20,000 N (Operating pressure: At 0.5 MPa)
High clamping force makes it suitable for a broad range of applications

High repeatability
Catcher (detented positioning structure) is a standard feature for repeatable positioning.

Dowel pin holes for repeatable mounting when reassembling
Allows for repeatable mount positioning in reassembly.