Product Information »
WEB Catalog
» Air Cylinders
» Standard Air Cylinders (Square Cover)
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
Standard Air Cylinders (Square Cover)
Air Cylinder JMB/JMDB

-
・Intermediary bore sizes: ø45, ø56, ø67, ø85
Air saving, Space saving
・Overall length shortened by 27 mm
・Weight reduced by up to 36% (1.56 kg → 1.00 kg)
・ Air saving: Reduced by up to 29%
Air consumption can be reduced by optimal size selection.
・Reduces labor time
Air cushion adjustment is not required due to the non-adjustable air cushion.
・With auto switch (JMDB series: JMDB)
・A foot type and a flange type have been added. (ø32, ø40, ø50, ø63, ø80, ø100)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | JMDB | Double acting, Single rod | 32, 40, 45, 50, 56, 63, 67, 80, 85, 100 |
Features
Intermediary Bore Sizes: ø45, ø56, ø67, ø85
・Air saving, Space saving

Air saving: Reduced by up to 29%
Air consumption can be reduced by optimal size selection.

Compact and lightweight (ø32, ø40, ø50, ø63, ø80, ø100)

Reduces labor time
・Air cushion adjustment is not required due to the non-adjustable air cushion.
・The built-in rubber bumper reduces the metal noise that occurs when the piston stops.
Lightweight and compact

Part numbers for products with a rod end bracket are available.
It is not necessary to order a bracket for the applicable cylinder separately.
* The rod end bracket is shipped together with the product but does not come assembled.
* Rod end brackets are the same as those for the MB series.