Product Information »
WEB Catalog
» Air Cylinders
» Standard Air Cylinders (Round Type)
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
Standard Air Cylinders (Round Type)
Pin Cylinder CJP

-
・A short-stroke miniature cylinder with a shorter overall length
The installation space can be significantly reduced.
Thus, the machine can be made more compact.
・Rod end cap can now be ordered with the cylinder.
・One-touch fitting can be connected. (Panel mount type)
・16 mm bore size is now available. (Changed from the existing product:
15 mm)
Specifications and dimensions are the same as the existing product.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Pin Cylinder CJP
Manual
Type Series Action Bore size (mm) View search result Standard CJPB-Z Single acting (Panel mount) 4,6,10,15 View search result Standard CJPS-Z Single acting (Embedded) 4,6,10,15 View search result
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJPB-Z | Single acting (Panel mount) | 4,6,10,15 |
Standard | CJPS-Z | Single acting (Embedded) | 4,6,10,15 |
Features
A short-stroke miniature cylinder with a shorter overall length
The installation space can be significantly reduced because this cylinder can be recessed directly into a machine or installed on a panel. Thus, the machine can be made more compact.

Application Examples

-
Rod end cap can now be ordered with the cylinder.
It is not necessary to order a rod end cap for the applicable cylinder separately.
-
One-touch fitting can be connected. (Panel mount type)
ø2 One-touch fitting, miniature fitting, and speed controller can be connected.
-
16 mm bore size is now available. (Existing product: 15 mm)
Specifications and dimensions are the same as the existing product.