WEB Catalog

Product Information »  WEB Catalog  » Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)  » Special Pads

Special Pads

Bernoulli Gripper with Coanda Grip ZNC-C

    ・Reduces the impact of air flow on light-weight workpieces and adjacent
     workpieces
    ・Prevents lateral slide when suctioning the workpiece
     There is no risk of suctioning of powder matter adhering on the
     workpiece into the device and pipe, as the workpiece is suctioned while
     air is blow.
    ・Body material: Stainless steel, Aluminum
    ・With Coanda grip
     Prevents blowing away of workpiece before suctioning and lateral sliding
     of workpiece during suctioning
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesMaterialSizeAttachment
ZNC-CAluminum
Stainless steel
ø20, ø30, ø40, ø60, ø80With Coanda grip
With vibration suppression cover

Features

Reduces the impact of air flow on light-weight workpieces and adjacent workpieces

Prevents lateral slide when suctioning the workpiece

There is no risk of suctioning of powder matter adhering on the workpiece into the device and pipe, as the workpiece is suctioned while air is blow.

Body material

With Coanda Grip

Piping Port

Construction and Working Principle

By supplying clean air, the clogging of foreign matter can be prevented.

Series Variations