Product Information »
WEB Catalog
» High Vacuum Equipment
» High Vacuum Valves
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
High Vacuum Valves
Smooth Vent Valve XVD
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-033-XVD.jpg)
-
・The valve/needle valve-integrated construction requires only 1/4 the piping space of previous models.
・Particle numbers have been significantly reduced through the use of a metal diaphragm in the sheet portion.
・Flow of both the initial air supply and the main air supply can be adjusted.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions System Configuration/Role of Each Line and Component Series Variations Glossary Auto Switches Common Specifications Green Procurement (RoHS)
Series | Valve type | Fluid | Piping | Port size |
---|---|---|---|---|
XVD | Normally closed (Pressurize to open, Spring seal) | Nitrogen, Air, Inert gas, etc. | VCR® Swagelok® | 1/4B |