Product Information »
WEB Catalog
» Grippers for Collaborative Robots
» Air Grippers
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
Air Grippers
Tool Changer One-push Type/Clamp Type RMTM
-
·2 types of manual tool changers
· One-push Type
Tools can be attached/removed by the push of a button (no tools
required).
Work load: 10 kg
Repeatability: ±0.01 (Position reproducibility)
· Clamp Type
Tools can be attached/removed by clamper bolts (2 pcs).
Work load: 20 kg
Repeatability: ±0.02 (Position reproducibility)
·Standards: ISO9409-1-50-4-M6 compliant
Compatible with the flanges of most major collaborative robots
·Compact, Lightweight
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Type | Series | Work load (kg) | Repeatability (Position reproducibility) |
---|---|---|---|
One-push type | RMTM1 | 10 kg | ±0.01 |
Clamp type | RMTM2 | 20 kg | ±0.02 |