WEB Catalog

Product Information »  WEB Catalog  » Process Pumps(Diaphragm Pumps)  » Liquid Dispense Pump

Liquid Dispense Pump

Liquid Dispense Pump (Solenoid Type) LSP

    ・Compact solenoid type diaphragm pump, which dispenses stable and repeatable volumes of liquid measuring 5 μL or more per shot.
    ・Adjustment of dispense volume is possible.
    ・Stable dispense volume: Repeatability: ±1%*
     *±2% at 5 to 15 μL, Under SMC’s measurement conditions
    ・Shut-off function
    ・Self-contained system does not need any priming.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Liquid Dispense Pump (Solenoid Type) LSP
    Manual
    Series View search result
    LSPView search result
  • Liquid Dispense Pump (Solenoid Type) LSP
    DoC
    Series View search result
    LSPView search result
SeriesConnectionFluid contact material
Body
Fluid contact material
Diaphragm, Check valve
Fluid
LSPBody Ported
Base Mounted
PEEK
PP
EPDM
FKM
Water
DI water (Pure water)
Diluent
Cleaning fluid

Features

Liquid Dispense Pump (Solenoid Type)

Variations

Features

Application Examples