Product Information »
WEB Catalog
» Industrial Device Communication Equipment/Wireless System
» Other: RS232C Compatible Products
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
Other: RS232C Compatible Products
Thermo-chiller/Environmentally Resistant Type HRS-R

-
・Resistant to dust and water splashing
・Protection of the electrical unit: IP54
・Metal panel
The entire exterior surface is metal.
A stainless steel panel can be selected. (Option)
・A large capacity tank (12 L) is available. (Option)
・Ambient temperature: 5 to 45°C
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Thermo-chiller/Environmentally Resistant Type HRS-R
Manual
Series View search result HRS-R View search result Thermo-chiller/Environmentally Resistant Type HRS-R
DoC
Series View search result HRS-R View search result
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS-R | 5 to 40℃ | 1.9 kW 2.9 kW 5 kW (60 Hz) | ±0.1℃ | Air-cooled refrigeration | Tap water Ethylene glycol aqueous solution (15%) |
Features

Protection of the electrical unit: IP54
The board and electric parts are located inside the electrical box, where they can be protected from dust particles and water splashing.

Compatible with power supplies in Europe, Asia, Oceania, and North, Central, and South America
Single-phase 200 to 230 VAC (50/60 Hz)
A large capacity tank is available. (Option)

With heating function

Simple operation

Convenient functions(Refer to the Operation Manual for details.)

Reduced maintenance hours for the pump
Toolless inspection and cleaning of aircooled condenser

Power supply (24 VDC) available
Particle filter set

Variations

Self-diagnosis function and check display

Communication function
Serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard. This allows for communication with the user’ s equipment and system construction, depending on the application. A 24 VDC output can be also provided and is available for use with flow switches (SMC’s PF3W, etc.).

Application Examples

Global Supply Network

SMC Thermo-chiller Variations