Connectable Modular Components
OSHA Standard Compliant Pressure Relief 3-Port Valve with Locking Holes VHS□-D/VHS□W-D

-
・Improved flow rate characteristics: Max. 88% increase (VHS40-04-D)
・Energy saving: Zero blow-by of the air during switching of the handle
・OSHA (Occupational Safety and Health Administration) standard
compliant
・Lower pressure drop contributing to energy saving
Pressure drop reduced by up to 73%
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD OSHA Standard Compliant Pressure Relief 3-Port Valve with Locking Holes VHS□-D/VHS□W-D
Manual
Series View search result VHS20 (W) -D View search result VHS30 (W) -D View search result VHS40 (W) -D View search result VHS40 (W) -06-D View search result VHS50 (W) -D View search result
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Port size | Applicable combinations |
---|---|---|
VHS20 (W) -D | 1/8,1/4 | AC20-D |
VHS30 (W) -D | 1/4,3/8 | AC30-D |
VHS40 (W) -D | 1/4,3/8,1/2 | AC40-D |
VHS40 (W) -06-D | 3/4 | AC40-06-D |
VHS50 (W) -D | 3/4,1 | AC50-D, AC60-D |
Features
Allows for space saving and reduced piping labor
Installation area: Max. 59% reduction (356,970 mm2 ← 866,700 mm2)
・Width: Reduced by 255 mm (815 mm ← 1070 mm)
・Height: Reduced by 372 mm (438 mm ← 810 mm)
Connectable modular components
Various attachment options
・Component and piping connection directions
・Size conversion is possible
Simple Specials System

Component connection directions

Piping connection directions

Size conversion is possible
Flow capacity UP, Reduced number of element replacements

Space-saving design and reduced piping labor

Simple Specials System
A system designed to respond quickly and easily to your special ordering needs

Please contact your local sales representativefor more details