Product Information »
WEB Catalog
» Electric Actuators/Cylinders
» e-Actuator
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
e-Actuator
e-Actuator Easy to Operate Integrated Controller Slider Type/Rod Type/Guide Rod Type EQYG□H

-
・Easy to set up, just like air equipment!
Two position stop with no programming required
Three position stop with no programming required
Cycle time can be set in all control modes.
・Downsized with Integrated Controller, Wiring saving,
Labor saving · Programless · Reduced adjustment time
・Annual CO2 emissions: Max. 59% reduction (SMC comparison)
[5.8 kg-CO2e/year (14.1)]
∗ The numerical values vary depending on the operating conditions.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD e-Actuator Easy to Operate Integrated Controller Slider Type/Rod Type/Guide Rod Type EQYG□H
Manual
Model View search result EQYG16□H View search result EQYG25□H View search result EQYG32□H View search result e-Actuator Easy to Operate Integrated Controller Slider Type/Rod Type/Guide Rod Type EQYG□H
DoC
Model View search result EQYG16□H View search result EQYG25□H View search result EQYG32□H View search result
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | MAX. pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | EQYG16□H | 30 to 200 | MAX.154 | MAX.700 | 2.5,5,10 |
Battery-less absolute (Step motor 24 VDC) | EQYG25□H | 30 to 300 | MAX.511 | MAX.900 | 3,6,12,20 |
Battery-less absolute (Step motor 24 VDC) | EQYG32□H | 30 to 300 | MAX.796 | MAX.850 | 4,8,16,24 |
Features
Easy to set up, just like air equipment!

Two position stop with no programming required

Three position stop with no programming required

Cycle time can be set in all control modes.

Annual CO2 emissions reduced by up to 59% through motor control optimization (SMC comparison)

Can be selected from 4 directions (In-line motor type)

LEDs indicate the load condition./Increased metal connector strength

Restart from the last stop position is possible.

Detection of table stop position by means of an auto switch is possible.

Variations