Product Information »
WEB Catalog
» IO-Link Compatible Products
» Position Sensor
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
Position Sensor
Actuator Position Sensor D-MP□

-
・Actuator stroke position is output with an analog signal.
・Repeatability: 0.1 mm
・Analog output
・4 measurement ranges
・Switch output
・IO-Link compatible
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Actuator Position Sensor D-MP□
Manual
Series View search result D-MP025 View search result D-MP050 View search result D-MP100 View search result D-MP200 View search result Actuator Position Sensor D-MP□
DoC
Series View search result D-MP025 View search result D-MP050 View search result D-MP100 View search result D-MP200 View search result
Series | Measuring range |
---|---|
D-MP025 | 25 mm±1 mm |
D-MP050 | 50 mm±1 mm |
D-MP100 | 100 mm±1 mm |
D-MP200 | 200 mm±1 mm |
Features
The actuator stroke position is output with an analog signal.

Analog output function

Operation display

-
Direct mounting is possible.
Can be mounted directly into the auto switch mounting groove on the cylinder
-
Lead wire connection
4 switch modes can be selected for the switch output.

Application examples

IO-Link compatible
Visualization of operation/equipment status/Remote monitoring and control by communication