Product Information »
WEB Catalog
» Electric Actuators/Cylinders
» Slider Type
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
Slider Type
Electric Actuator/Guide Rod Slider, Belt Drive LEL

-
・Low profile/Flat: Height 48 mm
・Profile reduced by the side mounting of the motor.
No interference with the motor, even with large workpieces.
・Auto switch mountable (Made to order)
・Max. stroke: 1000 mm
・Transfer speed: 1000 mm/s
・Positioning repeatability: ±0.08 mm
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Electric Actuator/Guide Rod Slider, Belt Drive LEL
Manual
Model View search result LEL25M View search result LEL25L View search result Electric Actuator/Guide Rod Slider, Belt Drive LEL
DoC
Model View search result LEL25M View search result LEL25L View search result
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Bearing | Stroke (mm) | Work load (kg) | Speed (mm/s) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEL25M | Sliding bearing | 100 to 1000 | 3 | Max. 500 |
Step motor (Servo/24 VDC) | LEL25L | Ball bushing bearing | 100 to 1000 | 5 | Max. 1000 |