Product Information »
WEB Catalog
» Flow Control Equipment
» Speed Controllers with Special Functions
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
Speed Controllers with Special Functions
[Model with Residual Pressure Release Function] Compact Indicator Type Speed Controller with Pilot Check Valve ASP-S

-
・Flow rate control is possible via the compact indicator.
・Model with residual pressure release function: Cylinder pressure
can be manually released.
・Model without residual pressure release function: Temporary
intermediate stops are possible.
・Horizontal and vertical types are available, which can be selected
depending on the installation conditions.
・Easily mounted using a hexagon wrench
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD [Model with Residual Pressure Release Function] Compact Indicator Type Speed Controller with Pilot Check Valve ASP-S
Manual
Type Series View search result Universal
Vertical typeASP-SUA View search result Universal
Horizontal typeASP-SUB View search result
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size |
---|---|---|---|
Universal Vertical type | ASP-SUA | M5×0.8 10-32UNF G 1/8, 1/4, 3/8, 1/2 | φ4 to φ12 |
Universal Horizontal type | ASP-SUB | M5×0.8 10-32UNF R, NPT, G 1/8, 1/4, 3/8, 1/2 | φ4 to φ12 |