Product Information »
WEB Catalog
»
Chemical Liquid Valves/Fittings &Chemical Liquid Valves/Fittings & Needle Valves/Tubing
» Chemical Liquid Valves
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
Chemical Liquid Valves
Compact Type High Purity Air Operated Chemical Liquid Valve LVD

-
・Space saving, compact model is available.
Dimension across inlet/outlet ports: Reduced by up to 29%
・Body material: New PFA
・Diaphragm material: PTFE
・Actuator materials: PPS, PVDF (LVD-F/FN)
Note) Tubing O.D. for the tube extension type
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Series Variations
Work Procedure Instructions/LQ1, 2 Fitting Procedure/LQ3 Green Procurement (RoHS)
Work Procedure Instructions/LQ1, 2 Fitting Procedure/LQ3 Green Procurement (RoHS)
Series | Type | Valve type | Applicable tubing O.D. Note) Metric size | Applicable tubing O.D. Note) Inch size | Orifice diameter (mmø) |
---|---|---|---|---|---|
LVD | Integrated fittings | N.C./N.O./ Double acting | 3 to 19 | 1/8 to 3/4 | 2 to 16 |
LVD | Tube extensions | N.C./N.O./ Double acting | 6 to 19 | 1/4 to 3/4 | 4 to 16 |
LVD-F/FN | LQ1 Integrated fittings | N.C./N.O./ Double acting | 3 to 25 | 1/8 to 1 | 4 to 22 |
LVD-F/FN | LQ3 Integrated fittings | N.C./N.O./ Double acting | 6 to 25 | 1/4 to 1 | 4 to 22 |
LVD-F/FN | Tube extensions | N.C./N.O./ Double acting | 6 to 25 | 1/4 to 1 | 4 to 22 |