WEB Catalog

Product Information »  WEB Catalog  » Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)  » Vacuum Flow

Vacuum Flow

Vacuum Flow ZHV

    ・Blow and vacuum can be performed by supplying compressed air.
     Blow: Max. 11000 L/min (ANR)∗1
     Vacuum: Max. 8000 L/min (ANR)∗1
     ∗1 Values for the ZHV40 when the supply pressure is 0.5 MPa
    ・It is possible to adjust the blow and vacuum flow rate by adjusting the
     nozzle position!
    ・A vacuum flow rate 3 times or more the supply air
    ・A blow flow rate 4 times or more the supply air
    ・Weight: Max. 50% reduction (209 g ← 417 g) ∗2
     ∗2 ZHV20, in comparison with product (ZH20-X185)
    ・Volume: Max. 50% reduction (17000 mm3 ← 34000 mm3) ∗3
     ∗3 ZHV10, in comparison with product (ZH10-X185)
    ・In terms of body mounting, port connection, and passage diameter, this
     product is compatible with the product (ZH-X185).
SeriesVacuum pressure
[kPa]
Suction flow rate
[L/min (ANR)]
Discharge flow rate
[L/min (ANR)]
Air consumption
[L/min (ANR)]
Fluid passage dia.
ZHV10-6520670180ø13
ZHV20-619752360380ø21.6
ZHV30-645905310710ø30
ZHV40-6527068201330ø42

Features

Blow and vacuum can be performed by supplying compressed air.



In terms of body mounting, port connection, and passage diameter, this product is compatible with the product (ZH-X185).

Large passage diameter available for suction of machining chips, particles, etc.



Maintenance free

No regular motor maintenance is necessary compared with an electric blower.



Mounting bracket and dust bag are available.

Application Examples

Other Vacuum Flow

Click here for details on the following series.



Click here for details on the following series.