WEB Catalog

Product Information »  WEB Catalog  » Temperature Control Equipment  » Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers

Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers

[Low GWP Refrigerant Chiller] Thermo-chiller/Dual Channel Thermo-chiller for Lasers HRLF

    ・Low GWP refrigerant chiller
     GWP: 146 ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
      EU refrigerant regulations: GWP150 or more
      US refrigerant regulations: GWP700 or more
      California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・Temperatures for 2 fluid channel systems can be controlled individually
     by one chiller.
    ・Space saving, Reduced wiring
    ・Touch panel
     Numeric keypad inputs
     Notice for alarms and maintenance
     Temperature waveform can be displayed.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRLF200-A-40CH1:5 to 35℃
CH2:10 to 40℃
CH1: 19 kW
CH2: 1.0 kW (Max. 3.0 kW)
CH1: ±0.1℃
CH2: ±0.5℃
Air-cooled refrigerationTap water,
Deionized water
HRLF200-W-40CH1:5 to 35℃
CH2:10 to 40℃
CH1: 21.5 kW
CH2: 1.0 kW (Max. 3.0 kW)
CH1: ±0.1℃
CH2: ±0.5℃
Water-cooled refrigerationTap water,
Deionized water

Features

Low GWP Refrigerant Chiller

Temperatures for 2 fluid channel systems can be controlled individually by one chiller.

Space saving, Reduced wiring

Touch panel