Product Information »
WEB Catalog
IN_PROD_346
» Rotary Actuators/Air Grippers
» Rotary Actuators Rack & Pinion Type
Rotary Actuators Rack & Pinion Type
Mini Rotary Actuator CRJ

-
・Compact, lightweight
・Flexible mounting: Top, bottom, or side mounting is possible.
・Front or side ported is selectable.
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Series | Rack type | Size | Rotating angle Basic type | Rotating angle With external stopper |
---|---|---|---|---|
CRJ | Single | 05,1 | 90°100°180°190° | 90°180° |
Rotary Actuator CRA1/CDRA1
-
・Compact auto switches (D-M9□ type) are mountable on 2 surfaces.
Auto switch can be mounted from the front.
・Weight reduced by up to 14%
・With air cushion, Easy adjustment of cushion valve
・With auto switch (CRA1 series: CDRA1, CDRA1□□U, CDVRA1)
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Type | Series | Rack type | Size | Rotating angle |
---|---|---|---|---|
Standard | CRA1 | Single | 30,50,63,80,100 | 30:90°180°50 to 100:90°100°180°190° |
Angle adjustable | CRA1□□U | Single | 50,63,80,100 | 90°100°180°190° |
With solenoid valve | CDRA1 | Single | 50,63,80,100 | 90°100°180°190° |
Compact Rotary Actuator CRQ2/CDRQ2

-
・With cushion
・Equipped with an angle adjustment mechanism
・Single or double axis is selectable.
・With auto switch (CDRQ2 series: CDRQ2)
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Series | Rack type | Size | Rotating angle |
---|---|---|---|
CRQ2 | Double | 10,15,20,30,40 | 90°180°360° |
Rotary Table MSQ
-
・Compact and lightweight
Height: Max. 28% reduction∗ (54 mm → 39 mm)
Weight: Max. 28% reduction∗ (940 g → 680 g)
・Enlarged center hole diameter for piping (ø9 mm → ø12 mm)
* Compared with the existing model (MSQ20)
・The adjustable rotation time range is expanded. (0.2 to 2.0 s/90º)
Can be used at lower speeds compared with the existing model
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Green Procurement (RoHS)
Type | Series | Rack type | Size | Rotating angle |
---|---|---|---|---|
Basic type | MSQ | Double | 10,20,30,50 | 0 to 190° |
With external shock absorber | MSQ□L | Double | 10,20,30,50 | 90° 180° |
With external shock absorber | MSQ□H | Double | 10,20,30,50 | 90° 180° |
Rotary Table MSQ

-
・Integrated table and rotary actuator
・Equipped with an angle adjustment mechanism
・Easy alignment when mounting the load and the body
・Built-in shock absorber type and external absorber type are selectable.
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Type | Series | Rack type | Size | Rotating angle |
---|---|---|---|---|
High precision type | MSQA | Double | 1,2,3,7,10,20,30,50 | 0 to 190° |
Basic type | MSQB | Double | 1,2,3,7,10,20,30,50,70,100,200 | 0 to 190° |
With external absorber | MSQ□□L | Double | 10,20,30,50 | 90°180° |
With external absorber | MSQ□□H | Double | 10,20,30,50 | 90°180° |
3-Position Rotary Table MSZ

-
・3-point-stopping is possible.
・Suitable for applications such as distributing workpieces to the left, right, and center
・Can be operated with one valve
Safety Instructions Rotary Actuators/Precautions
Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection
Green Procurement (RoHS)
Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection
Green Procurement (RoHS)
Type | Series | Rack type | Size | Stop position adjustment range |
---|---|---|---|---|
High precision type | MSZA | Double | 10,20,30,50 | Intermediate position: ±10° Rotating end: Left/right, both 0 to 95º using the intermediate position as a basis |
Basic type | MSZB | Double | 10,20,30,50 | Intermediate position: ±10° Rotating end: Left/right, both 0 to 95º using the intermediate position as a basis |
Low Speed Rotary Actuator CRQ2X/CDRQ2X/MSQX

-
・It is possible to transfer workpieces at lower speeds. (5 s/90º)
・With auto switch (CDRQ2X series: CDRQ2X)
Safety Instructions Rotary Actuators/Precautions
Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection
Green Procurement (RoHS)
Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection
Green Procurement (RoHS)
Series | Rack type | Size | Rotating angle |
---|---|---|---|
CRQ2X | Double | 10,15,20,30,40 | 80° to 100°170° to 190° |
MSQX | Double | 10,20,30,50 | 0° to 190° |
Rotary Cylinder MRQ

-
・Rectilinear rotation unit that integrates a slim cylinder and a rotary actuator
・It is possible to select types with an air cushion on the linear motion parts.
・Angle adjustable
Safety Instructions Rotary Actuators/Precautions
Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection
Green Procurement (RoHS)
Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection
Green Procurement (RoHS)
Series | Size | Rotating angle | Linear motion parts standard stroke |
---|---|---|---|
MRQ | 32,40 | 90°180° | 5,10,15,20,25,30,40,50,75,100 |