Angular Type Air Grippers
Angular Type Air Gripper/Compact Type MHC2

-
・MHC2-6: Auto switch mountable
・MHCA2-6: Short body
・MHCM2-7: Compact, lightweight
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Angular Type Air Gripper/Compact Type MHC2
Manual
Series View search result MHC2-6 View search result MHCA2-6 View search result MHCM2-7 View search result
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHC2-6 | 6 |
MHCA2-6 | 6 |
MHCM2-7 | 7 |
Angular Type Air Gripper/Standard Type MHC2

-
・A large holding moment is achieved through a double piston construction.
・Integral variable throttle
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Angular Type Air Gripper/Standard Type MHC2
Manual
Series View search result MHC2 View search result
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHC2 | 10,16,20,25 |
Toggle Type Air Gripper MHT2

-
・The new cylinder body allows small auto switches to be mounted on 4 surfaces.
・A strong and stable gripping force can be obtained through the toggle mechanism.
・Holds workpiece even when the air is shut down (Safety measure)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHT2 | 32,40,50,63 |
180º Angular Type Air Gripper/Cam Type MHY2

-
・Lightweight and compact through the use of a cam mechanism
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 180º Angular Type Air Gripper/Cam Type MHY2
Manual
Series View search result MHY2 View search result
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHY2 | 10,16,20,25 |
180º Angular Type Air Gripper/Rack & Pinion Type MHW2

-
・Features a unique seal construction with a shortened overall length and dust proofing countermeasures that allow it to be used for removing workpieces from machine tools or for holding workpieces
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHW2 | 20,25,32,40,50 |
Rotary Gripper MRHQ

-
・The gripper function and the rotation function have been integrated in a compact package.
・It is possible to grip and reverse workpieces in conveyor lines with a single unit.
・Rotation range and angle are adjustable.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Auto Switches/Precautions Air Grippers Series Variations/Model Selection Green Procurement (RoHS)
Type | Series | Cylinder bore size (mm) |
---|---|---|
Standard | MRHQ | 10,16,20,25 |
With dust cover | MRHQ-X11□ | 10,16,20,25 |
AHC System/Auto Hand Changing System MA

-
・The robot hand tools change automatically to accommodate workpieces of different shapes, thus making it possible to adopt an FMS (flexible manufacturing system) in the assembly line.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Green Procurement (RoHS)
Series | Positioning | Action |
---|---|---|
MA210 | Ball coupling | Single acting |
MA310 | Ball coupling | Single acting |
MA311 | Ball coupling | Double acting |
MA320 | Curved coupling | Single acting |
MA321 | Curved coupling | Double acting |