WEB Catalog

Product Information »  WEB Catalog  » Process Valves  » Compact 2/3 Port Solenoid Valves/Air Operated Valves

Compact 2/3 Port Solenoid Valves/Air Operated Valves

Compact Direct Operated 2 Port Solenoid Valve (2 Way Valve) VDW

    ・For air, medium vacuum, water
    ・Body material: Aluminum, Resin (PPS), Brass, Stainless steel
    ・With One-touch fittings (resin body)
    ・IP65
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Direct Operated 2 Port Solenoid Valve (2 Way Valve) VDW
    DoC
    Series View search result
    VDW10/20View search result
SeriesValve typePort sizeOrifice diameter
VDW10/20N.C.φ3.2, φ4, φ6, M5, 1/8φ1 to φ3.2

Features