WEB Catalog

Product Information »  WEB Catalog  » Modular F.R.L./Pressure Control Equipment  » Connectable Modular Components

Connectable Modular Components

Common Supply Regulator AR□M(K)-D

    ・Supply different pressure for multiple applications
     OUT port is on the back of the product.
    ・Space-saving design and reduced piping labor
    ・Branch piping
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
AR20M-D to AR40M-D1/8,1/4,3/8,1/20.05 to 0.85
0.02 to 0.2
AR20MK-D to AR40MK-D
With backflow function
1/8,1/4,3/8,1/20.1 to 0.85
0.1 to 0.2

Features

Allows for space saving and reduced piping labor

Installation area: Max. 59% reduction (356,970 mm2 ← 866,700 mm2)
・Width: Reduced by 255 mm (815 mm ← 1070 mm)
・Height: Reduced by 372 mm (438 mm ← 810 mm)
Connectable modular components
Various attachment options
・Component and piping connection directions
・Size conversion is possible
Simple Specials System

Component connection directions

Piping connection directions

Size conversion is possible

Flow capacity UP, Reduced number of element replacements

Space-saving design and reduced piping labor

Simple Specials System

A system designed to respond quickly and easily to your special ordering needs

Please contact your local sales representativefor more details