WEB Catalog

Product Information »  WEB Catalog  » Grippers for Collaborative Robots  » Multi Hand Adapter

Multi Hand Adapter

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Multi Hand Adapter RMMA

    ・Allows for the handling of various workpieces by a single robot
    ・Allows for the simultaneous transfer of multiple workpieces
    ・Up to 3 grippers can be mounted. 
    ・Reduces tool changing time
    ・Robot arm end standards: Equivalent to ISO9409-1-50-4-M6
    ・3 gripper mounting angles
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Multi Hand Adapter RMMA
    Manual
    Series View search result
    RMMAView search result
SeriesMounting angleMax. work load (kg)
RMMA90°,120°,180°20

Go Top