WEB Catalog

Product Information »  WEB Catalog  » Flow Control Equipment  » Speed Controllers for General Purposes

Speed Controllers for General Purposes

Metal Speed Controller with One-touch Fitting ASB

    ・Improved environmental resistance with the all metal exterior
    ・For use in environments with welding spatter, dust, ultraviolet, etc.
    ・Improved installability
     More space beneath the tube. Easier installation/removal of the tube
    ・Lightweight: Approx. 28% reduction (* 54 g → 39 g)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Metal Speed Controller with One-touch Fitting ASB
    Manual
    Type Series View search result
    All metal exterior elbow typeASBView search result
TypeSeriesPort size
in the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
All metal exterior elbow typeASBM5×0.8
10-32UNF
R,G,NPT 1/8 to 1/2
φ4 to φ12φ5/32'' to φ1/2''

Features

■Improved environmental resistance with the all metal exterior
■Variations
■Related equipment