WEB Catalog

Product Information »  WEB Catalog  » Electric Actuators/Cylinders  » Grippers for Collaborative Robots

Grippers for Collaborative Robots

Electric Gripper for Collaborative Robots LEHR

    ・Can be used with the collaborative robots of UNIVERSAL ROBOTS,
     FANUC CORPORATION, and OMRON/TECHMAN ROBOT
    ・2 variations are available.
    ・Gripping force: 60 to 140 N
    ・Operate by simply connecting 1 electrical wire
    ・Annual CO2 emissions reduced by up to 52% through motor control
     optimization (SMC comparison)
    ・With internal battery-less absolute encoder
    ・Easy tool changing (Manual changer)
    ・Compatible plug-in software: URCap
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electric Gripper for Collaborative Robots LEHR
    Manual
    Type Series View search result
    For collaborative robotsLEHRView search result
  • Electric Gripper for Collaborative Robots LEHR
    DoC
    Type Series View search result
    For collaborative robotsLEHRView search result
TypeSeriesOpening/Closing stroke [mm]Gripping force [N]
For collaborative robotsLEHR5060 to 140

Features

Can be used with the collaborative robots of UNIVERSAL ROBOTS

2 variations are available.

Annual CO2 emissions reduced by up to 52% through motor control optimization (SMC comparison)

Easy tool changing (Manual changer)

Compatible plug-in software: URCap